Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

78040/50/60 TAPs should not be mixed with 78041/51/61 TAPs

Issue

Can 78040/50/60 TAPs be mixed in a network configuration with 78041/51/61 TAPs?

Environment

  • 78040 TAP
  • 78050 TAP
  • 78060 TAP
  • 78041 TAP
  • 78051 TAP
  • 78061 TAP

Cause

Mixing these two types has never been tested nor supported.

Resolution

Never mix these two types of TAPs in a single network. Refer to Tech Tip 047 for more information.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 03:44 PM
Updated by: