Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Actuator selection for VTRE valves

Issue

Selecting the correct actuator for the VTRE valves.

Environment

VTRE

M9B

EM9

Cause

The data sheet for VTRE is currently listing the following suitable actuators:

M9B-24:  860-1010-000
M9B-230:  860-1020-000
EM9:  860-1110-000

Also, it states the following:

"NOTE! The VTRE valves require that the
 actuators be adjusted for 90° rotational travel."

However, the EM9 listed in the data sheet is 180° rotational.

Resolution

The correct actuators should be the following:

M9B-24:  860-1010-000
M9B-230:  860-1020-000
EM9:  860-1100-000

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 12:35 PM
Updated by: