Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Actuator selection for valve V222

Issue

Which valve actuator is the correct choice for V222? 

Environment

V222

7212254000
7212258000
7212262000
7212266000
7212270000

Forta

M22 M50

Cause

Suitable actuators for V222

Resolution

For V222 DN65 to DN100, the Forta series is the recommended actuator.

For V222 DN125 and DN150, M22 or M50 should be used. The Forta series actuator will not fit these valves.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 10:04 AM
Updated by: