Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Adjusting a Venturi pipe to the correct size

Issue

The calectro smoke detektor has too long pipe to fit

Environment

Calectro Smoke detektor
Venturi pipe

Cause

The Venturi pipe is long, but also possible to cut

Resolution

You can cut the Venturi pipe to size but you must only cut it from the end that does not have the sleeve.

See Installation instruction for more information.
 

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-10 01:49 PM
Updated by: