Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Alarm Viewer at Workstation displays only the name of the object in alarm instead of the full path.

Issue

Alarm Viewer at one WS displays only the name of the object in alarm instead of the full path.

Environment

CyberStation

Windows

Cause

Windows issue

Resolution

Windows service pack was found to be incorrectly installed or corrupt, re-installing the Windows OS service pack solved the problem.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 11:03 AM
Updated by: