Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Badge Printing in Version 3

Issue

Unable to print a badge preview when designing a layout in Accessxpert

Environment

Accessxpert

Win8.1

Premise

Hosted

SQl 2012 R2

SQL 2014

Cause

OS incompatability with version 3

Resolution

The Windows version that Version 3 supports is Win 8.1 and above. Please verify that this is the case, if the user is running Win 7 then the Preview would not work. Use Win 10 and try again.

Tags (3)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 07:31 AM
Updated by: