Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Can more than four T-IO-16 I/O modules be added to the JACE-6 or JACE-6E hardware platform?

Issue

Can more than four T-IO-16 I/O modules be added to the JACE-6 or JACE-6E hardware platform?

Environment

I/A Series G3, JACE-6, JACE-6E, T-IO-16, T-IO-34

Cause

The JACE-6 controller will only recognize four I/O 16 modules.

Resolution

The JACE-6 and JACE-6E can only support ...

  • Maximum of four IO-16 modules or
  • Maximum of one IO-34 and two IO-16 modules
Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
3 weeks ago
Updated by: