Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Can the SEC-TE communicate directly to SE8600?

Issue

I have package units with point count that exceeds the SE78600 capacity, can I simply add the SEC-TE in order to complete I/O points requirements?

Environment

SEC_TE
MPM
SE8600

Cause

Unfortunately, the SEC– TE can’t be used as extended I/O modules with the SE8600 however; you may use SEC-TE with the MPM-UN.

Resolution

SEC – TE can not communicate directly with the SE8600. However you can use the SEC-TE with the MPM-UN.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 08:45 AM
Updated by: