Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Configuration NCI's from a SE7000 controller are not visible in Vista

Issue

When a SE7000 is setup in Vista you cannot configure the device using the nciCfg1FcuZn and nciCfg2FcuZn

Environment

Vista 5.x

SE7x controllers

Cause

The configuration NCI's are not made available for Vista.

Resolution

To edit these values the lonworks plugin can be used or the front keypad on the sensor itself.

Tags (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 10:01 AM
Updated by: