Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Creating Elevator Access/Override in Version 3

Issue

How to create Elevator Access and Floor Override on Version 3

Environment

Accessxpert Applet, Win 10 and above

Cause

There is no help or direction on how to perform this task.

Resolution

In order to do Elevator Controls, here is a link below to a video as well as some screen shots for clarification:

1. Firstly there needs to have a Schedule, Access Level and Elevator Access created based on the application as seen on the screen shots

2. Schedules

3. Access Levels

4. Elevator Access

5. Elevator Reader Settings

6. Elevator Floor Settings

7. Floor Overide Settings

 

https://exchangecommunity.schneider-electric.com/docs/DOC-17125-elevator-controlsmp4

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-10 10:00 AM
Updated by: