Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Door Transactions defined in the Door Editor are not dialing back to the host

Issue

Door Transactions defined in the Door Editor are not dialing back to the host

Environment

I/NET

Cause

Only distribution group 1 messages will cause a dial tap to dial out. Keep this in mind if your system is configured to use the 7806x tap to report to a remote host.

Resolution

Ensure that all doors and reader points use group 1 for messaging.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 03:28 PM
Updated by: