Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Download Xenta 511 firmware to a Xenta 511-B.

Issue

Is it possible to download the Xenta 511 firmware to a Xenta 511-B?

Environment

TAC Xenta 511-B version 5.1.7

Cause

The 511-B version became obsolete in Vista version 5.1.5 as all Xenta servers got support for Modbus and the B stands for Modbus support. After version 5.1.5 it is only one firmware for the 511 and that is possible to download also to a 511-B.

 

Resolution

The 511-B version became obsolete in Vista version 5.1.5 as all Xenta servers got support for Modbus and the B stands for Modbus support. After version 5.1.5 it is only one firmware for the 511 and that is possible to download also to a 511-B.
 

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 12:15 PM
Updated by: