Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

EH Series Humidity Sensors

Issue

The specifications and setup details of the EH series humidity sensors.

Environment

  • Humidity Sensor

Cause

The EH Series Room, Duct and Outside humidity sensors are a universal Relative Humidity transmitter that can be powered with either a +15 to 36 Vdc or 24 Vac supply voltage. The EH series sensors are designed with a field selectable 4-20 mA, 0-5 VDC, or 0-10 VDC output signal that is equivalent to 0 to 100% RH. The EH Series is used in building automation system, humidity chambers, and OEM applications and is compatible with Vista, Continuum, I/Net, I/A, and SmartStruxure systems.

Resolution

EH Series Humidity Sensors

Click the below links to look at the documentation for these sensors including the dip switch settings.

EH Series Humidity Sensor Data Sheet

EH Series Humidity Sensor Installation and Operation Instructions

 


Old EH Series Humidity Model

For information on the older style of dip switches (models with two separate sets of dip switches), see the document below.

Old EH Series Humidity Sensor Installation and Operation Instructions

Tags (3)
Version history
Revision #:
1 of 1
Last update:
3 weeks ago
Updated by: