Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

EPI Builder Camera License

Issue

In earlier releases of continuum Pre Windows 7, The Badge software would attach to the cameras and import a photo directly to the Badge without any additional cost.

Canon's SDK for the Powershot cameras is not compatible with Windows 7
Canon's SDK for the EOS line of cameras is compatible with Windows 7 but requires  a license in order to import photos directly into the badge.

Product Line

Andover Continuum

Environment

  • Windows 7
  • Continuum 1.94

Cause

There are a limited selection of cameras that are supported and qualified with Epi

  • Canon's SDK for the Powershot cameras is not compatible with Windows 7
  • Canon's SDK for the EOS line of cameras is compatible with Windows 7

Resolution

See related article, An Epibuilder Plugin is necessary for some badging devices to work.

Camera (Face) Options:
Canon EOS Camera (high end cost / higher functionality)

  • Tested on Windows XP Pro SP 3 & Windows 7 Pro
  • Models currently tested: EOS Rebel XS and EOS Rebel T3
  • Interfaces through the EPI Canon EOS capture plug-in license
Tags (1)
Labels (1)
No ratings
Version history
Revision #:
3 of 3
Last update:
yesterday
Updated by: