Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Error message MUST COMPLETE IMAGE PUZZLE BEFORE SENDING is seen periodically when using AOL as email provider

 

Issue

Using AOL as email provider the following error messages comes every two days:


2014-06-12 15:11:06 E-mail was NOT sent: 521 5.2.1 MUST COMPLETE IMAGE PUZZLE BEFORE SENDING. PLEASE GOTO http://challenge.aol.com/spam.html

Environment

SmartStruxure Lite MPM

AOL

Cause

This is AOL trying to stop people using it's email service to generate spam, you are now required to periodically enter a series of numbers or letters from a web page in addition to normal username and password authentication.

Resolution

See AOL help to understand the issue further. This post on the internet also notes the issue and unfortunately this is something that AOL have added and is not under our control.

Tags (1)
Labels (1)
Version history
Revision #:
9 of 9
Last update:
Tuesday
Updated by:
 
Contributors