Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

European Intrusion Certification

Issue

Intrusion Alarm System for TAC I/NET Building Automation Systems

Environment

I/NET Site using Intrusion Alarm System for TAC I/NET Building Automation Systems

Cause

Certification Requests

Certification Requests including Grade 3

Resolution

The I/NET Access Control security products are certified and Listed under Underwriters Laboratories standard UL294.

We do not have certification with NSI or SSAIB.
Reference to NSI and SSAIB suggest a probable European security application. If that is the case, the application may be a candidate for our recently released TAC I/NET security products listed below -

ICPB - Intrusion Control Panel Base
ICPE - Intrusion Control Panel Expander
ICPD - Intrusion Control Panel Distributed
OP5 - Operator Terminal

The above system panels were certified to the European Security System Standard EN50131 and the Swedish standard SSF1014 by -

SP Sveriges Tekniska Forskningsinstitut
SP Technical Research Institute of Sweden
Box 857, SE-501 15 Borås, Sweden
Tel: +46 (0)10 516 50 00
Telefax: +46 (0)33 12 50 38
Internet: www.sp.se

The Security system panels and their functional performance were tested and certified to the following standards -

EN50131-3:2009 Alarm systems - Intrusion and hold-up systems - Part 3: Control and indicating equipment
EN50131-6:2008 Alarm systems - Intrusion and hold-up systems - Part 6: Power supplies
The above two standards are used to test/evaluate intrusion systems for compliance with EN50131-1
SSF1014:2005 System components – Intruder Alarm Systems Requirements and test methods
EN60950-1:2001+A11:2004 Information technology equipment - Safety
EN61000-6-3:20007 Electromagnetic compatibility (EMC) - Generic Standards - Emission standard
EN50130-4:1996/A1:1998/A2:2003 - Electromagnetic Compatibility - Product family standard:
Immunity requirements for components of fire, intruder and social alarm systems.

The TAC I/NET EN50131 compliant system is documented in TCON314 Installation Manual and TCON315 operators Manual.

The security system detailed above was certified and registered with the organization - SBSC SBSC is Sweden’s leading organization for certifying companies, products, management processes and personnel within fire protection and crime prevention. This is covered under SBSC Certificate number 10-523 (copy available at link provided)

PA-00148 Vista Security Intrusion Certification.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-11 04:33 AM
Updated by: