Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Field Devices - Drayton DC 2000/2100 and 3000 controller series.

Issue

Drayton DC 2000/2100 and 3000 controller series.

Environment

Drayton

DC

2000

2100

3000

Cause

Are replacements available for the Drayton DC 2000/2100 and 3000 controller series?

Resolution

The Drayton DC 2000/2100 and 3000 controller series are obsolete, and there are no direct replacements for these controllers.

Tags (1)
Labels (1)
No ratings
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 12:44 PM
Updated by: