Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Hardware required to integrate I/NET security with Vista system

Issue

What hardware is necessary to integrate an I/NET security system with a Vista front end?

Environment

Vista 4.5.0

Vista 5.x.x

Xenta Server 527

Cause

To properly integrate an I/NET security system to Vista a Xbuilder project must be used to expose the I/NET controllers in the Vista tree structure. In addition the unit must not block AMT (Alarms, Messages, and Transactions) traffic from the I/NET controller LAN.

Due to these requirements the Xenta Server 913 and the Xenta Server 527-NPR do not meet the requirements to integrate an I/NET security system into Vista.

Resolution

Use a TAC Xenta 527 (part number 007308200) for integration of an I/NET security system to Vista.

Tags (1)
Labels (2)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 01:50 PM
Updated by: