Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

How to change the language displayed on an LCD Keypad.

Issue

Keypad installed in environment where the local language needs to be used instead of the default English.

Environment

Security Expert

SX-KLCS

Cause

Unsure how to change the language settings on the keypad.

Resolution

You can change the language used by the keypad by setting the default language in controllers configuration. Go to Sites | Controllers, select the Configuration tab, and change the ‘Default Language’ dropdown.



One you have set your desired language and downloaded the changes to the controller, Users logging into a keypad connected to this controller will see messages in the selected language.

Tags (1)
Labels (1)
Version history
Revision #:
2 of 2
Last update:
a week ago
Updated by:
 
Contributors