Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

How to configure the schedule in SE8000

Issue

Unable to configure the schedule in SE8000 series thermostat.

Environment

  SE8000

Cause

The system is not following building occupancy and operation as needed

Resolution

Tap and hold the top middle of the screen and tap on lower right arrow of page ½ setup. 

 

There are seven different schedule setting screens, one for each day of the week. Each day can have different scheduled events.

Options

The options settings allow the Room Controller to function in Occupied or Unoccupied.

Occupancy Command

Local occupancy: occupancy is determined by local PIR or schedule, as configured under Occ. Source from the configuration menu.

Schedule Type

7 days: Independent scheduling for each day

5+1+1 days: Weekdays scheduling and Independent Weekend scheduling for Saturday and Sunday

5+2 days: Weekdays scheduling and Weekend scheduling

Tags (4)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-10 09:49 AM
Updated by: