Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

How to setup Keypad so that it logs out the User after a specified amount of time.

Issue

User is not being logged out of the Keypad after the log out time.

Environment

Security Expert

SX-KLCS (Security Expert Keypad)

Cause

The User had an access level with a Menu Group that had the "Installer Menu Group" option enabled. This option disables the logout time for the keypad so the user is not logged out while the system is being configured.

Resolution

1. Disable the "Installer Menu Group" option under the associated Groups | Menu Groups | Option menu;

 

2. Which will allow the keypad to log the user out after the (10s) "Time User Is Logged In (Seconds)" [2] value set under Expanders | Keypads | Configuration.

Tags (1)
Labels (1)
No ratings
Version history
Revision #:
2 of 2
Last update:
‎2018-09-10 10:05 PM
Updated by:
 
Contributors