Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

How to use: MPM Modbus Generic Driver

Issue

In firmware 2.19.1, the MPM Modbus Generic Driver feature has been introduced with little to no explaination on how to use it

Environment

Multi Purpose Manager (MPM)

Cause

Sample CSV file not available on MPM

Resolution

In order to establish communication with a modbus device, a CSV (comma separated values) file of a certain format must be uploaded to the GMC1 object. Once uploaded the file will be visible in the drop-down list.

generic-modbus-configuration.png

 

Requirements and Limitations

 - Only holding registers are supported at this time (Modbus function codes 3 and 16)

 - The CSV file mast be renamed Modbus_[label].csv where label is the name of the device or a label to help identification (e.g. Modbus_SE8000.csv)

 - Write only registers are not supported

 - It is not possible to use a more than 32 bits variable in write mode

 - It is not possible to leave a blank column in CSV register configuration file except the last column

 - It is not possible to create a continuous register table using different variable types


File format:

The CSV file must have the following format:

modbus_addr,register_type,label,access,factor,unit

Download example here (The text file can be viewed in a text editor but its extension must renamed to csv before uploading it to the MPM)

modbus_addr: modbus register address
    Decimal number between 1 and 65535

register_type:         "uint" (UI16)
                                 "int" (SI16)
                                 "float" (F32)
                                 "ulong" (UI32)
                                 "int64" (SI64)
                                 "uint64" (UI64)

label: name for this register, this will also be used to populate the associated object in the MPM
    Alphanumeric value between 1 and 32 characters. No special characters (comma, simple quotes, double quotes,%,&,@,#, etc.)

access: read or read_write.
    read will only poll register based on driver availability (30 seconds typical)
    read_write will monitor for a change of value of the associated point, which will then generate a write event to the device with this new value

factor: multiplier / gain
    Float number, typical between 0.001 and 65535. Typical use are factors of 10: (1,10,100, etc)
    This factor is multiplied when reading and is divided when writing.    

unit: BACnet unit, used for the object units in the MPM.
    Number from the following list:

169

ampere square meters

3

Amperes

167

amperes per meter

168

amperes per square meter

55

bars

20

BTUs

50

btus per hour

117

btus per pound

24

btus per pound dry air

179

candelas

180

candelas per square meter

118

centimeters

60

centimeters of mercury

57

centimeters of water

79

cubic feet

84

cubic feet per minute

142

cubic feet per second

80

cubic meters

135

cubic meters per hour

165

cubic meters per minute

85

cubic meters per second

105

currency1

114

currency10

106

currency2

107

currency3

108

currency4

109

currency5

110

currency6

111

currency7

112

currency8

113

currency9

25

cycles per hour

26

cycles per minute

70

days

65

degree days celsius

66

degree days fahrenheit

90

degrees angular

62

degrees celsius

91

degrees celsius per hour

92

degrees celsius per minute

64

degrees fahrenheit

93

degrees fahrenheit per hour

94

degrees fahrenheit per minute

63

degrees kelvin

181

degrees kelvin per hour

182

degrees kelvin per minute

14

Degrees Phase

120

delta degrees fahrenheit

121

delta degrees kelvin

170

farads

33

feet

77

feet per minute

76

feet per second

38

foot candles

28

grams of water per kilogram dry air

155

grams per minute

154

grams per second

133

hectopascals

171

henrys

27

hertz

51

horsepower

71

hours

158

hundredths seconds

81

imperial gallons

86

imperial gallons per minute

32

inches

61

inches of mercury

58

inches of water

183

joule seconds

16

Joules

127

joules per degree kelvin

128

joules per kilogram degree kelvin

23

Joules/Kilogram Dry Air

147

kilo btus

157

kilo btus per hour

39

kilograms

186

kilograms per cubic meter

44

kilograms per hour

43

kilograms per minute

42

kilograms per second

129

kilohertz

122

kilohms

17

Kilojoules

151

kilojoules per degree kelvin

125

kilojoules per kilogram

149

kilojoules per kilogram dry air

75

kilometers per hour

54

kilopascals

9

Kilovolt Amperes

12

Kilovolt Amperes Reactive

19

Kilowatt Hours

48

kilowatts

6

KVs

138

kw hours per square foot

137

kw hours per square meter

82

liters

136

liters per hour

88

liters per minute

87

liters per second

36

lumens

37

luxes

148

mega btus

130

megahertz

126

megajoules

152

megajoules per degree kelvin

150

megajoules per kilogram dry air

140

megajoules per square foot

139

megajoules per square meter

10

Megavolt Amperes

13

Megavolt Amperes Reactive

146

megawatt hours

49

megawatts

123

megohms

31

meters

164

meters per hour

163

meters per minute

74

meters per second

166

meters per second per second

78

miles per hour

2

Milliamperes

134

millibars

30

millimeters

59

millimeters of mercury

162

millimeters per minute

161

millimeters per second

145

milliohms

159

milliseconds

124

millivolts

132

milliwatts

72

minutes

68

months

7

MVs

153

newton

160

newton meters

187

newton seconds

188

newtons per meter

95

no units

172

ohm meters

4

Ohms

97

parts per billion

96

parts per million

53

pascals

131

per hour

100

per minute

101

per second

98

percent

143

percent obscuration per foot

144

percent obscuration per meter

99

percent per second

29

percent relative humidity

56

pounds force per square inch

40

pounds mass

46

pounds mass per hour

45

pounds mass per minute

119

pounds mass per second

15

Power Factor

102

psi per degree fahrenheit

103

radians

184

radians per second

104

revolutions per minute

73

seconds

173

siemens

174

siemens per meter

116

square centimeters

1

Square Feet

115

square inches

0

Square Meters

185

square meters per newton

175

teslas

21

Therms

22

Ton Hours

41

tons

156

tons per hour

52

tons refrigeration

83

us gallons

89

us gallons per minute

8

Volt Amperes

11

Volt Amperes Reactive

5

Volts

176

volts per degree kelvin

177

volts per meter

18

Watt Hours

47

watts

189

watts per meter per degree kelvin

34

watts per square foot

35

watts per square meter

141

watts per square meter degree kelvin

178

webers

69

weeks

67

years

Tags (1)
Labels (1)
Version history
Revision #:
2 of 2
Last update:
2 weeks ago
Updated by:
 
Contributors