Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

If there are multiple TAC Vista Servers is multiple TAC Vista SmartStruxure Interfaces needed?

Issue

In a TAC Vista server Network is a TAC Vista SmartStruxure Interfaces needed for each server?

Environment

TAC Vista Server 5.1.8 or later

TAC Vista SmartStruxure Interface

SmartStruxure

Cause

Do I need to set up a TAC Vista SmartStruxure Interface per TAC Vista server or can I use just one for all Servers?

Resolution

You don't have to set up an TAC Vista SmartStruxure Interface per server but you can have several if you want to reduce the server to server traffic.

Tags (1)
No ratings
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 09:47 AM
Updated by: