Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Is it possible to change the default font size from its current value of 15?

Issue

The default font size in the TGML Graphics Editor is 15. Can this value be changed?

Environment

TAC Vista - TGML Graphics Editor

Cause

Default Font Size in TGML Editor is 15 and it is hard coded in the software. 

Resolution

It is not possible to modify the default font size. When we change the font size, the TGML editor automatically remembers the last value used.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
2 weeks ago
Updated by: