Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Is it possible to setup more than one custom card format in Security Expert?

Issue

Is it possible to setup more than one custom card format in Security Expert?

Environment

Security Expert

Custom Card Formats

Cause

Have a requirement for two or more custom card formats.

Resolution

Currently you cannot setup two custom formats.
 
It is possible to add a Secondary Format to a Reader port in Reader-Expanders, but you can only setup one as a Custom Format. They are actively working on adding multiple Custom Formats. There is no ETA on when this will be available.
Tags (1)
Labels (1)
Version history
Revision #:
2 of 2
Last update:
2 weeks ago
Updated by:
 
Contributors