Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

LCX890 Series Controllers Documentation.

Issue

Where can I find information on LCX89x controllers.

Environment

LCX89x

LCX890, LCX898

Cause

While LCX89x controllers are being sold by Schneider Electric as of April 19, 2013, there is not a lot of information on the LCX line at the Extranet website.

Resolution

Use the link below to download information on the LCX controllers.

LCX890 Series Controller Installation Guide

LCX890 Series Controller Part Numbers

Tags (1)
Labels (1)
No ratings
Version history
Revision #:
1 of 1
Last update:
‎2018-09-11 01:28 AM
Updated by: