Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

LNS objects are not getting transferred to the TAC network in the System Plug-in

Issue

When the Update TAC network is selected  from the System Plug-in LNS objects are not updated in the TAC Network View

Only Xenta devices are updated.

Environment

TAC Vista 5.xx System Plug-In

Cause

The "Include LonWorks devices" is not checked in the TAC System Plug-in.

Resolution

To correct the LNS objects failing to be updated in the TAC Network, carry out the following steps:

  1. In the TAC System Plug-in select the TAC Network from the tool Bar.
  2. Select the setting option
  3. Ensure the "Include Lonworks devices" option is checked as shown below.

Tags (1)
Labels (1)
Version history
Revision #:
2 of 2
Last update:
2 weeks ago
Updated by:
 
Contributors