Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Limitation on Echelon PCLTA & NIC709-USB for one single PC

Issue

How many Echelon PCLTA & NIC709-USB's can use for one single PC

Environment

TAC Vista 5.x.x

Echelon PCLTA

NIC709-USB

Cause

Requirement to know, If we can run more than one PCLTA & NIC709-USB's on a single PC.

Resolution

There is no limitation on Echelon PCLTA & NIC709-USB's to use in single PC. As long as the PC has a slot for LTA & USB to insert then can be used.

Tags (1)
Labels (1)
No ratings
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 01:02 PM
Updated by: