Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Live Event Viewer not updating

Issue

Unable to update LiveEvent View Window.

Environment

Continuum  version 1.91 and above

Windows XP

Windows 7

Cause

Although MSMQ is enabled the MSMQ HTTP Port in the details must be enabled as well.

Resolution

To following steps should resolve this issue:

  1. Open Control Panel.
  2. Click Add Remove Programs and then click Add Windows Components.
  3. Select Message Queuing and click Details. ...
  4. Ensure that the option MSMQ HTTP Support is selected on the details page
  5. Restart the Live Event Viewer Window again and messages should be coming now

Windows XP Location:

Windows 7 Location:

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-10 02:03 PM
Updated by: