Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Manually add individual components to a Component Library

Issue

Manually add individual components to a Component Library

Environment

TGML Graphics Editor

Cause

Components are sometimes stored as a file type TGMLCOMPONENT File with the extension .tgmlcomponent file.

Resolution

  1. Open the Graphics Editor and Select a Component Category you wish to add components to
  2. Open Windows Explorer and browse to the .tgmlcomponent files.
  3. Drag the file(s) from Windows Explorer to the the TGML Graphics Editor Component Category window.
  4. Click OK or press enter to acknowledge each file as it is added.
Tags (1)
No ratings
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 09:11 AM
Updated by: