Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Maximum number of users a Controller can accomodate.

Issue

How many cardholders can an SP-C controller have in them that are available while offline to the Server?

Environment

Security Expert

SP-C

Cause

Available documentation does not discuss the maximum number of user objects that an SP-C can accomodate in it's local database.

Resolution

The max number of Users is 5 million. This is the limit regardless of whatever else is configured in the SP-C.

The suggested limit to reference, for a typically configured Controller, is 10,000 users.

 

Tags (1)
Labels (1)
Version history
Revision #:
2 of 2
Last update:
‎2018-09-10 10:10 PM
Updated by:
 
Contributors