Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Model 7728 Series I/SITE I/O Controllers

Issue

What is the replacement or repair options for the Model 7728 Series I/SITE I/O Controllers?

Environment

  • I/NET site
  • Model 7728 Series
  • I/SITE I/O Controllers

Cause

Failure or issue with the 7728 controller.

Resolution

For repair there is a set price one can acquire from the repair department. See Lessons Learned Article #5648 for repair and order information.

For replacement, order a 7798B, then put a CLX card on it, then order a 7718 controller for the triac outputs. It is complex, but the 7728 was a blend of all of these components. 

For the 7728, here is the TCON114 and the Marketing Brochure.

Tags (1)
Labels (1)
Version history
Revision #:
2 of 2
Last update:
‎2018-09-10 12:37 PM
Updated by:
 
Contributors