Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

%N and %D showing in Alarm Message instead of complete name

Issue

Upgraded Site to Continuum 2.01, now get %N and %D in Alarm Message as seen in the message field in the snapshot below:

Environment

Cyberstation

Keywords %D %N

Cause

This is caused by the Enhanced Alarm Logging and Enhanced Alarm Delivery being unchecked

Resolution

This can be resolved by using the following steps:

  1. Close all the cyberstations
  2. Initialise the database making sure you have Enhanced Alarm Logging and Enhanced Alarm Delivery ticked as shown below:

 

 

 

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-10 09:28 AM
Updated by: