Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

NPR loses the program when AC power is Removed

Issue

NPR loses the program when AC power is Removed

Environment

I/NET

NPR

Cause

On Board Battery

Resolution

You can either:

  • Remove the cover and look at the green colored on board battery. It is located on the right side of the lower board, next to the upper board. Replace this battery
  • Use a UPS power supply to prevent AC power loss
  • Replace the device.
Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
2 weeks ago
Updated by: