Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

New Actuator for TRV-S butterfly valve

Issue

MB30A or MB30B have been discontinued. Need find new serial butterfly valve actuator could work with TRV-S.

Environment

Butterfly Valve / Actuator

Cause

MB30A and MB30B have been discontinued.

Resolution

- New serial actuator, MF20-R and MF40-R, could work with butterfly valve TRV-S. No linkage needed.

- MF20-R could work with up to DN125 size TRV-S butterfly valve;

- MF40-R could work with DN150 and DN200 size TRV-S butterfly valve.

- For detail, please see datasheet.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-10 06:16 AM
Updated by: