Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Not possible to open a project in PCT if the computer running the PCT server don't have a connection to the DHPC server in the network.

Issue

The Project Configuration Tool is installed as a Server. A project can be created but when it should be saved you get an error saying " Failed to open project".

Environment

PCT version 1.1.1

Cause

When a project is opened in PCT and the PCT is installed as a server PCT the computer where PCT are running need to have a connection to the DHCP server in the network.

Resolution

Make sure that the computer where PCT are running have a good connection to the DHCP server in the network.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
2 weeks ago
Updated by: