Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

ODBC SQL Server Driver error updating to 1.94 SP1

Issue

A database update from 1.94 to 1.94 SP1 will generate an Installation error [Microsoft][ODBC SQL Server Driver][SQL Server Implicit conversion from data type datetime to int is not allowed

Environment

Continuum

Windows XP

Windows 7

Windows Server 2003

Windows Server 2008

Cause

A column in the db doesn't get converted properly. The SQL Server Implicit conversion from data type 'datetime' to 'int' is not allowed. The CONVERT function has to be used to run this query contained in the hotfix.

Resolution

1. To correct this issue apply the following hotfix AFTER installing 1.94 SP1 but BEFORE running the database update

2.  Locate the hotfix on Exchange using the following link:  https://ecobuilding.schneider-electric.com/search#keyword/14191/tab/documents

3.  Find the item entitled:  "Error when Updating the Continuum DB while Upgrading to CyberStation 1.94 SP1 - TPA-CONT-13-0003.00"

4. Select download and read the release notes and install the hotfix

Upgrading to CyberStation 1.94 SP1 - TPA-CONT-13-0003.00
 
Tags (1)
Labels (1)
Version history
Revision #:
2 of 2
Last update:
a week ago
Updated by:
 
Contributors