Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Replacement battery for IAC-TS and IAC 600

Issue

Battery replacement.

Environment

  • Battery
  • 600
  • IAC
  • TS
  • IACTS
  • IAC_TS
  • iac-ts
  • snaphat

Cause

Requires replacement

Resolution

The battery is a lithium,crystal,SNAPHAT,M4T28-BR12SH1

These (at the time of writing) are available from RS components. (opens in new window)

The RS stock number is 189-1239  (opens in new window)

Manufacturer name:  STMicroelectronics

Manufacturer's part number is:    M4T28-BR12SH1

Specifications

Category Detachable Lithium Power Source
Maximum Operating Temperature 70°C
Minimum Operating Temperature 0°C
Mounting Through Hole
Pin Count 4
Product Height 8mm
Product Length 21.84mm
Product Width 18.03mm
Supplier Package SNAPHAT

Click here for; -
M4T28-BR12SH M4T32-BR12SH TIMEKEEPER SNAPHAT (battery and crystal) Data Sheet
 (opens in new window)

Click here for: -
Statement of conformity
 (opens in new window)

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 01:04 PM
Updated by: