Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

SLO320 / SLR320 output characteristics

Issue

Characteristics may be necessary for some applications.

Environment

SLO320 006920640

SLR320 006920630

Cause

Output characteristics not defined in documentation

Resolution

SLO320 / SLR320 has 2 light ranges selectable by jumper: 400 Lux and 20 Kilo Lux.

Depending on output this means:

 400 Lux              - 0-10V -           0 V = 0 Lux, 5 V = 200 Lux, 10 V = 400 Lux

                          - 4…20mA-       4mA=0 Lux,12mA=200 Lux, 20mA=400 Lux

 20 Kilo Lux         - 0-10V -           0 V  =0 klx, 5 V   =10  klx,  10 V   =20 klx

                          - 4…20mA        4mA=0 klx, 12mA=10  klx,  20mA =20 klx

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 10:02 AM
Updated by: