Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

SP-C-WEB Recommended Limits

Issue

SP-C-WEB Recommended Limits

Environment

Security Expert SP-C-WEB

Cause

The SP-C-WEB limitations are mentioned in briefly in the SmartX Controller SP-C-WEB presentation but detailed information on this is not available in the current SP-C-WEB documentation. 

Resolution

Schneider Electric's recommended limits for the SP-C-WEB:Number of Areas: 32

Number of Doors: 32
Number of Aperio Doors: 0
Number of Sallis Doors: 0
Number of Allegion Doors: 0
Number of Credential Readers: 0
Number of Cameras: 2
Number of Elevators: 0
Number of Floors: 0
Number of Inputs: 512
Number of Keypads: 32
Number of Outputs: 512
Number of Input Expanders: 32
Number of Output Expanders: 32
Number of Reader Expanders: 32
Number of Analog Expanders: 32
Number of Users: 10000
Number of Areas: 32
Number of Doors: 32
Number of Aperio Doors: 0
Number of Sallis Doors: 0
Number of Allegion Doors: 0
Number of Credential Readers: 0
Number of Cameras: 2
Number of Elevators: 0
Number of Floors: 0
Number of Inputs: 512
Number of Keypads: 32
Number of Outputs: 512
Number of Input Expanders: 32
Number of Output Expanders: 32
Number of Reader Expanders: 32
Number of Analog Expanders: 32
Number of Users: 10000
Tags (2)
Labels (1)
Version history
Revision #:
3 of 3
Last update:
‎2018-09-10 10:26 PM
Updated by:
 
Contributors