Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Schlage Integration with PE Programs

Issue

PE Programs cause Locks to go into "Inoperable Mode"

Environment

Continumm version 1.94 and above

Cause

Personlized PE Program causes the locks to go into an inoperable mode due to the constant polling of the PIM for lock status based on the program characteristics.

Resolution

To resolve this issue, please follow these steps:

  1. Do not use PE Programs to poll lock status it would minimize battery life
  2. Disable all PE Programs that are lock specific.
  3. Do not use PE Programs for Schlage Integration.
Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
2 weeks ago
Updated by: