Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Schlage Integration with PIN

Issue

Using PIN only for the Integration and it is not working.

Environment

Continuum Version 1.94 and above.

Cause

The X Driver has a limitation on how it functions with PIN only.

Resolution

To resolve this issue, DO NOT use PIN only as it is not supported by the X-Driver. If the PIN needs to be used then it must be Card and PIN.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-06 08:41 AM
Updated by: