Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Server with LonWorks devices - TPA-SBO-17-0002.00 - Links to hot fixes.

Issue

Locating hot fixes on Exchange.

Environment

SBO Workstation Hotfix v1.5.0.17121

SBO Workstation Hotfix v1.6.2.1220

SBO Workstation Hotfix v1.7.2.11111

SBO Workstation Hotfix v1.8.1.23000

Cause

Difficulties are being experienced in locating these files on the Exchange.

Resolution

SBO Workstation Hotfix v1.5.0.17121 - Link

SBO Workstation Hotfix v1.6.2.1220 - Link

SBO Workstation Hotfix v1.7.2.11111 - Link

SBO Workstation Hotfix v1.8.1.23000 - Link

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-10 10:43 AM
Updated by: