Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Settings are not the same when TAC Vista is running as a Service

Issue

Why do we get different settings when TAC Vista is running as a Service compare to started normally.

Environment

TAC Vista

Cause

When TAC Vista is running as a Service, it is using "System user", and not the same user that is logged in.

Resolution

Verify that the system user have correct settings to be able to run TAC Vista as a Service.

Under Region and Language, under the tab Administrative, you find Current language for non-Unicode programs, and also a button named Change system locale...

Tags (2)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-11 08:25 AM
Updated by: