Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Show CO2 level in SE8300 Display

Issue

It is required for some sites to show the actual CO2 level in the SE8000 display, but this configuration is not documented.

Environment

SE8000
SE8300

Cause

The SE8000 display does not have a default configuration option to show the CO2 level in the display. A special configuration is needed.

Resolution

The short message method is the only method possible to display CO2 levels at the moment.

Type the following script in the "Description" of any of the lua programs of the SE8000 Room Controller

ME.CSV1 = ("CO2: "..ME.AV28.." ppm")

 

The CO2 reading will be displayed below the date on the SE8000 Room Controller. The string can be found in the "Value" field of the "Short Screen Message Text" point (CSV1)

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-10 02:20 PM
Updated by: