Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Sigma - Can Sigma devices be connected to an Cat7 Ethernet network?

Issue

Sigma devices connected to an Ethernet Cat7 network?

Environment

Network

Ethernet

Cat5e

Cat6

Cat7

Cause

Connecting Sigma devices to a Cat7 network.

Resolution

Ethernet networks are categorised by numbers, 5e, 6 and 7 for instance. These numbers refer to the cable types used and the speed they are capable of communicating at.

With this in mind, Sigma devices mostly communicate at 100M, so as long as the switches they are connected to will communicate at this speed, Cat5, 6 or 7 does not matter.

Below is some general information on the Cat numbers.

Cat5/5e.

This is the older standard for Ethernet cabling, used by older equipment which was capable of either 10BaseT (10MBs) or 100BaseT (100MBs). These cables used 4-pair, twisted, unshielded cable.

Cat6

Increases cable's frequency rate to 250MHz, instead of the Cat5 and Cat5e's 100MHz spec. It allows faster and more reliable transfer speeds, especially when combined with Cat6's improved insulating qualities. In fact, these two features combined make both Gigabit and even 10-Gigabit speeds possible, though the maximum cable length is halved to around 55m when using the latter.

Cat7

Increases cable's frequency rate to 1000MHz, To achieve this, shielding has been added for individual wire pairs and the cable as a whole. Besides the foil shield, the twisting of the pairs and number of turns per unit length increases RF shielding and protects from crosstalk.

Tags (1)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
2 weeks ago
Updated by: