Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Sigma - Impact and requirements on an IT network.

Issue

General information about the Impact on an IT network, when Sigma utilizes it.

Environment

Sigma

IT

Networks

Communications

Speed

Cause

General Information.

Resolution

1 - Sigma is very IT-friendly and complies with the following IETF (Internet Engineering Task Force) standards:

  • RFC 791: Internet Protocol (IP)
  • RFC 972: Internet Control Message Protocol (ICMP)
  • RFC 826: Address Resolution Protocol (ARP)
  • RFC 950: Subnet Mask
  • RFC 1256: Router Discovery
  • RFC 768: User Datagram Protocol (UDP)
  • RFC 1058: Routing Information Protocol (RIP)

2 - Sigma will utilize 1 - 2% of a 100M Ethernet connection.

3 - The Sigma system use peer to peer communications, therefore communications between devices will only occur when required by the system or user.

4 - Devices can operate as stand alone for long periods, in the event of network problems.

5 - Controllers can be restricted on how often global data is passed to other controllers.

6 - Sigma Remote Clients will poll the Sigma Server to ensure the connection is still there.

7 - Messages between the server and the controllers / DNN's / IC's all use UDP (User defined protocol) messages, their sizes will vary dependent on the message.
8 - Client to Server messages are TCP Transmission control protocol), and again the message size varies.

9 - Sigma uses ports 49152, 3614, 80 and 8080.

10 - Sigma V53 devices communicate at 10M half Duplex.

11 - Sigma ARM devices negotiate a communications speed, starting at 100M half Duplex, then moving to 10M full Duplex, and finally 10M half Duplex.

Tags (1)
Labels (1)
Version history
Revision #:
2 of 2
Last update:
‎2018-09-06 11:18 PM
Updated by:
 
Contributors