Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Sigma release version 4.08 - 3_46_57 Web Client Logon Graphic.

Issue

When a user attemps to connect to the Sigma Server using a Web Client, the client connects, but the screen remains blank.

Environment

4.08

3_46_57

3.46.57

Web

Cause

When Sigma 4.08 is installed, the installed version of LogonSE.swc is blank.

Resolution

Download the correct version of LogonSE.swc HERE.

Shutdown the Sigma client and server.

Navigate to Sigma/Data/Graphics/Drawings and delete LogonSE.swc.

Copy the downloaded version of LogonSE.swc to Sigma/Data/Graphics/Drawings.

Restart the Sigma client and server, and then test the Web Client.

Tags (1)
Version history
Revision #:
1 of 1
Last update:
‎2018-09-10 01:45 PM
Updated by: