Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Specification for a Sigma PC

Issue

1. What is the specification (spec) for a Sigma PC? 

2. Do I need to use Windows XP SP3 with Sigma?

Environment

Sigma 4.05 SEB

Cause

Minimum requirements for a Sigma PC

Resolution

The highest PC specification should always be sought. However, the minimum system requirements for a Sigma Server or Sigma Standard Client are:

  1. PC with 2.0GHz processor (minimum).
  2. Mouse and keyboard.
  3. CD-ROM drive (CD-Writer recommended).
  4. 2GB of RAM.
  5. Hard disk with a minimum of 16GB of free space.
  6. 128MB SVGA graphics card.
  7. Monitor - 1024x768 17”.
  8. Ethernet Network interface card with 100base T connector (RJ45). (100Mbits/s)
  9. Parallel Printer Port (Centronics) or USB port for Printer whichever is appropriate
  10. 1 spare USB port for Dongle (Server only).

Operating System – please see table below

Note: This is the minimum specification for a typical Sigma server of 10 controllers or fewer. As the number of controllers/objects increases, so should the PC specification. A large system should typically have a Pentium3.2GHz quad core processor, 3 to 4GB of RAM and a high speed HDD (SATA II, 7200 rpm + min 16MB cache).

Note: As Sigma operates on a 32-bit operating system no benefit will be gained by having a PC with more than 4GB memory.
Where a lower specification PC is currently being used, this release of software can be run. However, the performance would not be that of the recommended PC specification.

Sigma applications are 32-bit and will run on 32-bit versions of the operating system listed below except for Server 2008 R2 Standard Edition where the approval is for 64-bit.

Microsoft Service Pack Server/Local client Remote Standard Client
Windows 7 Professional N/A Yes Yes
Windows 7 Ultimate N/A Yes Yes
Server 2008 R2 Standard Edition N/A Yes Yes
Server 2008 Standard Edition SP2 Yes Yes
Windows XP Pro SP3 Yes Yes
Server 2003 Standard Edition SP2 Yes Yes
Server 2003 R2 Standard Edition SP2 Yes Yes
Windows 2000 SP4 (gdiplus.dll) No Yes

 More information available in the Sigma Release 4.05 SEB Release Note

Tags (1)
Labels (1)
Version history
Revision #:
2 of 2
Last update:
2 weeks ago
Updated by:
 
Contributors