Knowledge Base
cancel
Showing results for 
Search instead for 
Did you mean: 

Trend Calculation - Can the value be used in a program like FBP or script

Issue

Use the trend calculation value in a program like FBP or script.

Environment

StruxureWare Building Operation 1.4.1

Cause

Once a value has been calculated by a trend, it might be useful to pull it into a piece of programming.

Resolution

Unfortunately, this is not possible. The Value of a Calculated trend is only accessible from the viewer as a chart or list.

Tags (3)
Labels (1)
Version history
Revision #:
1 of 1
Last update:
3 weeks ago
Updated by: